Özellikler
Version | Printed circuit board terminals, block assembly, closed side, THT solder connection, 5.08 mm, Number of poles: 3, Solder pin length (l): 3.5 mm, tinned, orange, Box |
Order No. | 3089380000 |
Type | LM SPE 5.08/03/135 3.5SN OR BX |
GTIN (EAN) | 4099987106535 |
Qty. | 500 adet |
Packaging | Box |
Depth | 13,9 mm |
Depth (inches) | 0,547 inch |
Height | 19 mm |
Height (inches) | 0,748 inch |
Height of lowest version | 15,5 mm |
Width | 15,79 mm |
Width (inches) | 0,622 inch |
Net weight | 3,84 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Category | T1-B |
Mounting onto the PCB | THT solder connection |
Number of poles | 3 |
Number of solder pins per pole | 1 |
Performance-Category | T1-B |
Pitch in inches (P) | 0,2 " |
Pitch in mm (P) | 5,08 mm |
Protection degree | IP20 |
Side termination, characteristic | closed side |
Solder eyelet hole diameter (D) | 1,3 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
Solder pin dimensions | 0.95 x 0.8 mm |
Solder pin length (l) | 3,5 mm |
Soldering process |
Manual soldering
Wave soldering |
Volume resistance | 1.20 mΩ |
Insulating material | Wemid (PA) |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Copper alloy |
Contact surface | tinned |
Coating |
1-3 μm Ni
4-6 μm SN |
Tinning type | matt |
Layer structure of solder connection | 1...3 µm Ni / 4...6 µm Sn matt |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Packaging | Box |
VPE length | 0 mm |
VPE width | 0 mm |
VPE height | 0 mm |
ETIM 6.0 | EC002643 |
ETIM 7.0 | EC002643 |
ETIM 8.0 | EC002643 |
ETIM 9.0 | EC002643 |
ETIM 10.0 | EC002643 |
ECLASS 9.0 | 27-44-04-01 |
ECLASS 9.1 | 27-44-04-01 |
ECLASS 10.0 | 27-44-04-01 |
ECLASS 11.0 | 27-46-01-01 |
ECLASS 12.0 | 27-46-01-01 |
ECLASS 13.0 | 27-46-01-01 |
ECLASS 14.0 | 27-46-01-01 |
ECLASS 15.0 | 27-46-01-01 |
ROHS | Conform |