Properties
Version | Sliding nut, M 5 |
Order No. | 0553400000 |
Type | MB M5/M3 SW |
GTIN (EAN) | 4008190122263 |
Qty. | 20 items |
Depth | 14 mm |
Depth (inches) | 0.551 inch |
25 mm | |
Height (inches) | 0.984 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 3.5 g |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Surface finish | untreated |
Colour | black |
UL 94 flammability rating | V-2 |
Version | For the mounting rails |
Rail | TS 32 |
Explosion-tested version | No |
Type of fixing | Snap-on |
Internal thread | M 5 |
Pitch in mm (P) | 12 mm |
Rail | TS 32 |
Surface finish | untreated |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0553400000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC000096 |
ETIM 7.0 | EC000096 |
ETIM 8.0 | EC000096 |
ETIM 9.0 | EC000096 |
ECLASS 9.0 | 23-11-08-04 |
ECLASS 9.1 | 23-11-08-04 |
ECLASS 10.0 | 23-11-08-04 |
ECLASS 11.0 | 23-11-07-16 |
ECLASS 12.0 | 23-11-07-16 |
ECLASS 13.0 | 23-11-07-16 |
ECLASS 14.0 | 23-11-07-16 |
ROHS | Conform |
Is accessory of
-
Item No.:0169300000Packaging unit:20 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
-
Item No.:0514400000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
-
Item No.:0122800000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
Cabinet InfrastructureDIN railsTS 32Aluminum
Cabinet InfrastructureDIN railsTS 32Steel