Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Rated data acc. to IEC
Rated current, max. number of poles (Tu=20°C)
Rated current at max. number of poles (Tu = 40 °C)
Rated voltage for surge voltage class (pollution degree II/2)
Rated voltage for surge voltage class (pollution degree III/2)
Rated voltage for surge voltage class (pollution degree III/3)
Rated impulse voltage for surge voltage class (pollution degree II/2)
Rated impulse voltage for surge voltage class (pollution degree III/2)
Rated impulse voltage for surge voltage class (contamination degree III/3)
Material data
Basic material
Comparative Tracking Index (CTI)
Insulating material
Insulating material group
Surface finish
UL 94 flammability rating
General data
Colour
Encapsulation option
Mounting rail
Protection degree
Design - IN requirements
PCB thickness
Tolerance for the PCB shape
Assembly properties
Number of connection levels
Number of PCBs, max.
Number of ventilation openings
Number of poles
Continuous current of cross-connection
Continuous current of cross-connection (PCB)
Cross-connection
Type of contact to PCB
Type of connection
Housing properties
Flip cover mountable
Marker integrateable
Cut out as preperation for functional port integrated
Continuous current of cross-connection
Cross-connection
Number of connection levels
Number of poles
Connectable coducteurs
Wire connection method
Stripping length
Blade size
Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Max. clamping range
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0