MCZ 5

Mounting rail housing, OMNIMATE Housing - TERMINALBOX grey-beige, Enclosure set, Connection technology, Width: 6 mm

Item No. 8857560000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Length
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Rated data acc. to IEC

Rated current, max. number of poles (Tu=20°C)
Rated current at max. number of poles (Tu = 40 °C)
Rated voltage for surge voltage class (pollution degree II/2)
Rated voltage for surge voltage class (pollution degree III/2)
Rated voltage for surge voltage class (pollution degree III/3)
Rated impulse voltage for surge voltage class (pollution degree II/2)
Rated impulse voltage for surge voltage class (pollution degree III/2)
Rated impulse voltage for surge voltage class (contamination degree III/3)

Material data

Basic material
Comparative Tracking Index (CTI)
Insulating material
Insulating material group
Surface finish
UL 94 flammability rating

General data

Colour
Encapsulation option
Mounting rail
Protection degree

Design - IN requirements

PCB thickness
Tolerance for the PCB shape

Assembly properties

Number of connection levels
Number of PCBs, max.
Number of ventilation openings
Number of poles
Continuous current of cross-connection
Continuous current of cross-connection (PCB)
Cross-connection
Type of contact to PCB
Type of connection

Housing properties

Flip cover mountable
Marker integrateable
Cut out as preperation for functional port integrated
Continuous current of cross-connection
Cross-connection
Number of connection levels
Number of poles

Connectable coducteurs

Wire connection method
Stripping length
Blade size
Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Max. clamping range

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0