Properties
Version | MultiFit, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Adels RKW, Phoenix, To customer specification |
Order No. | 1877660000 |
Type | MF 5/7.5 MC SDR |
GTIN (EAN) | 4032248468256 |
Qty. | 64 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 7.5 mm |
Width (inches) | 0.295 inch |
Net weight | 0.14 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer |
Adels RKW
Phoenix |
Colour | To customer specification |
Colour of printing | black |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | Requires M-Print PRO File |
Printing method | MC Laser |
UL 94 flammability rating | V-2 |
Width | 7.5 mm |
Pitch in mm (P) | 7.5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1877660000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1203310000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample housing, mounted, Width: 6.3 mm
-
Item No.:1203290000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, unmounted, Width: 6.3 mm
-
Item No.:2418620000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 6.1 mm
-
Item No.:1073410000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 6.1 mm
Electronics HousingsModular electronics housingsCH20M Samples - Design-In-supportCH20M housing - Sample kitCH20M housing - Sample kit mounted
Electronics HousingsModular electronics housingsCH20M Samples - Design-In-supportCH20M housing - Sample kitCH20M housing - Sample kit unmounted with PCB
Electronics HousingsModular electronics housingsCH20M6 - Modular electronics housing, width of 6.1 mmCH20M6 C - Flip cover