Properties
Version | TBF (polyester empty enclosure), Mounting plate, Mounting plate, Height: 435 mm, Width: 249 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver |
Order No. | 9500960000 |
Type | MP TBF 49/30 |
GTIN (EAN) | 4032248025497 |
Qty. | 1 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 435 mm |
Height (inches) | 17.126 inch |
Width | 249 mm |
Width (inches) | 9.803 inch |
Net weight | 1,670 g |
REACH SVHC | / |
Material | Sheet steel, galvanized |
Material thickness | 2 mm |
Surface finish | galvanized |
Type of fixing | when screwed in |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9500960000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9500960000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ROHS | Conform |