Properties
Version | Tools, Stripping and cutting tool |
Order No. | 9202210000 |
Type | MULTI-STRIPAX 6-16 |
GTIN (EAN) | 4032248486144 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 509.1 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping and cutting tool for 6, 10 and 16 mm²; PVC-insulated conductors with special configurations |
Cable type | Flexible and solid conductors with PVC insulation |
Conductor cross-section (cutting capacity) | 6 mm² |
Conductor cross-section, max. | 16 mm² |
Conductor cross-section, min. | 6 mm² |
max. cutting capacity, fine-strand | 6 mm² |
max. cutting capacity, ribbon | 10,2 mm x 4 mm |
max. cutting capacity, solid | 2.5 mm² |
Stripping length, min. | 2 mm |
Stripping range AWG, max. | 6 AWG |
Stripping range AWG, min. | 10 AWG |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101170) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ETIM 10.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
ECLASS 15.0 | 21-04-37-06 |
Accessories
Is accessory of
-
Item No.:1509830000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1315190000Packaging unit:1 PC
Remote I/O module, IP20, 8-channel, Digital signals, Input
-
Item No.:1506910000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315650000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Item No.:1506920000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315720000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
I/O SystemsI/O System IP20 - u-remoteModulesDigital output modules
I/O SystemsI/O System IP20 - u-remoteModulesDigital input modules
I/O SystemsI/O System IP20 - u-remoteModulesAnalogue input modules