Properties
Version | Tools, Stripping and cutting tool |
Order No. | 9202250000 |
Type | MULTI-STRIPAX ASI |
GTIN (EAN) | 4032248486199 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 549 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping and cutting tool for ASI cables |
Cable type | ASI-EPDM |
Conductor cross-section (cutting capacity) | 6 mm² |
Conductor cross-section, max. | 1.5 mm² |
Copper cable - flexible, max. | 6 mm² |
max. cutting capacity, fine-strand | 6 mm² |
max. cutting capacity, ribbon | 10,2 mm x 4 mm |
max. cutting capacity, solid | 2.5 mm² |
Stripping length, min. | 2 mm |
Stripping range AWG, max. | 8 AWG |
Stripping range AWG, min. | 16 AWG |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101170) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ETIM 10.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
ECLASS 15.0 | 21-04-37-06 |