Properties
Version | Photovoltaics, Accessories, Operating tool, Release tool |
Order No. | 2771530000 |
Type | MULTITOOL PV SET |
GTIN (EAN) | 4064675031758 |
Qty. | 1 items |
Net weight | 56.51 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Product information |
The Multitool PV from Weidmüller is a multi-functional, optional tool offering the following functions:
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_248984) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2771530000) |
User Documentation | [Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_274079) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ETIM 10.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-01-90-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Is accessory of
-
Item No.:1530640000Packaging unit:100 PC
Photovoltaics, Plug-in connector, male
-
Item No.:1530630000Packaging unit:100 PC
Photovoltaics, Plug-in connector, female
-
Item No.:1344960000Packaging unit:1 PC
Photovoltaics, Plug-in connector, For crimping tool
PhotovoltaicsConnectorsWM4 C photovoltaic connectors with crimp connectionWM4 C box plug-in connector
PhotovoltaicsConnectorsWM4 C photovoltaic connectors with crimp connectionSets