Properties
Order No. | 2820090000 |
Type | PC RC M |
GTIN (EAN) | 4064675591405 |
Net weight | 3 g |
Ambient temperature | -25 °C…125 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Housing main material | PA 66 |
Protection degree | IP67 |
Certificate no. (cULus) | E307231 |
Protection degree | IP67 |
UL 94 flammability rating | V-2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_324037) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ETIM 10.0 | EC002314 |
ECLASS 9.0 | 27-44-02-08 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-08 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
ECLASS 15.0 | 27-44-02-08 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E307231 |