Properties
Order No. | 2715620000 |
Type | PJ CON INK M |
GTIN (EAN) | 4064675042044 |
Qty. | 1 items |
Net weight | 68 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Fueling system | Ink cartridge |
User Documentation | [MSDS_PRINTJET](https://mdcop.weidmueller.com/mediadelivery/asset/900_88645) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ETIM 10.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-06-05 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ECLASS 15.0 | 19-14-90-90 |
ROHS | Conform |