Properties
Version | Klippon POK (polyester empty enclosure), Mounting plate, Height: 143 mm, Width: 145 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver |
Order No. | 9510610000 |
Type | POK MOPL 1616 |
GTIN (EAN) | 4008190498245 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
143 mm | |
Height (inches) | 5.63 inch |
Width | 145 mm |
Width (inches) | 5.709 inch |
Mounting dimension - height | 76 mm |
Mounting dimension - width | 132 mm |
Net weight | 217 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel, galvanized |
Material thickness | 1.5 mm |
Surface finish | Miscellaneous |
Type of fixing | when screwed in |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_77012) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9510610000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9510610000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1306080000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305890000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKKlippon® POK 161609 - 160 x 160 x 90 mm