Properties
Order No. | 2518210000 |
Type | PRINTJET CLEANER 100ML |
GTIN (EAN) | 4050118530766 |
Qty. | 1 items |
Depth | 45.2 mm |
Depth (inches) | 1.78 inch |
Height | 101 mm |
Height (inches) | 3.976 inch |
Width | 45.2 mm |
Width (inches) | 1.78 inch |
Net weight | 133.84 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | 100 ml bottle with fluid for PrintJet Advanced |
Product information |
To improve the functionality of the cleaning unit, we have installed a fluid injection system to the latest version of the PrintJet Advanced printer. This provides a regular, automatic moistening of the unit with a special but environmentally friendly fluid to keep it running smoothly. One bottle of 100ml is enough to print 5.000 MultiCards. The bottle can changed by a simple installation into the adapter. Please check if your PrintJet Advanced has been equipped with this adapter which is located beside the magazine for MultiCard. |
User Documentation | [MSDS_PJ CLEANER](https://mdcop.weidmueller.com/mediadelivery/asset/900_88646) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 30-02-16-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ECLASS 15.0 | 19-14-90-90 |
ROHS | Conform |