Properties
Version | Communication module |
Order No. | 2466960000 |
Type | PRO COM DISPLAY 7S |
GTIN (EAN) | 4050118481808 |
Qty. | 1 items |
Depth | 33.6 mm |
Depth (inches) | 1.323 inch |
Height | 74.4 mm |
Height (inches) | 2.929 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 36 g |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | d62541f7-8058-4336-b693-7303c8b40800 |
MTTF |
|
Protection degree | IP20 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_318293) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96389)
[Compatibility of PRO COM](https://mdcop.weidmueller.com/mediadelivery/asset/900_317752) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2466960000) |
User Documentation |
[Manual PRO COM DISPLAY 7S](https://mdcop.weidmueller.com/mediadelivery/asset/900_236684)
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_255574) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ETIM 10.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-04-07-92 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-24-26-08 |
ECLASS 13.0 | 27-24-26-08 |
ECLASS 14.0 | 27-24-26-08 |
ECLASS 15.0 | 27-24-26-08 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E258476 |
Certificate no. (cULusEX) | E470829 |
Is accessory of
-
Item No.:2568970000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2569000000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2466920000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2466870000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466850000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466900000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2568980000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466880000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466910000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2568990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467030000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2466890000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467040000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2466970000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466980000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467050000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2466990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467020000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2467000000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467010000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467140000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 36 V
-
Item No.:2467070000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467110000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467160000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467180000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467090000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467130000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467270000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467240000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467230000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467260000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467250000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467060000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467170000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467080000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467100000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467150000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467120000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V