Properties
Order No. | 1406230000 |
Type | PSSR 1PH CONTROL UNIT |
GTIN (EAN) | 4050118206739 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 27.03.2025 |
Alternative product | [2986920000](~/p/2986920000) |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Height | 112.3 mm |
Height (inches) | 4.421 inch |
Width | 25 mm |
Width (inches) | 0.984 inch |
Net weight | 85 g |
Storage temperature | -40 °C...125 °C |
Operating temperature | -40 °C...80 °C |
Humidity | 40...85 % (indoor) no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Voltage supply | 8…30 V DC |
Current consumption |
≤ 20 mA (feedback output unloaded)
≤ 120 mA (switched feedback output max. loaded) |
Protective circuit |
Varistor
Reverse polarity protection |
Rated control voltage (control input) | 4…30 V DC |
Nominal control current (control input) | ≤ 2.5 mA |
Rated control voltage (external teach input) | 4…30 V DC |
Nominal control current (external teach input) | ≤ 2.5 mA |
Input frequency | 10 Hz |
Solid-state type | Transistor |
Nominal switching voltage | 8...30 V DC |
Switch-on delay | ≤ 15 ms |
Switch-off delay | ≤ 16 ms |
Solid-state type | MOS-FET |
Nominal switching voltage | 8...30 V DC |
Continuous current | 0.1 A |
Switch-on delay | ≤ 100 ms |
Switch-off delay | ≤ 100 ms |
Undercurrent switching threshold | 0.84 x Isetting |
Leakage current in PSSR output, max. | 0.3 A |
Current measurement range AC, max. | 40 A |
Current measurement range AC, min. | 2 A |
Current sensor hole diameter | 9 mm |
Colour | black |
Pollution severity | 2 |
Surge voltage category | III |
Protection degree | IP20 |
Wire connection method | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.15 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 12 |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.2 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38727) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61677) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1406230000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1406230000) |
User Documentation | [User Documentation - Manual DE/EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_39907) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001440 |
ETIM 7.0 | EC001440 |
ETIM 8.0 | EC001440 |
ETIM 9.0 | EC001440 |
ECLASS 9.0 | 27-37-18-02 |
ECLASS 9.1 | 27-37-18-02 |
ECLASS 10.0 | 27-37-18-02 |
ECLASS 11.0 | 27-37-18-02 |
ECLASS 12.0 | 27-37-18-02 |
ECLASS 13.0 | 27-37-18-02 |
ECLASS 14.0 | 27-37-18-02 |
Approvals |   |
ROHS | Conform |
Accessories
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1881280000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable
Is accessory of
-
Item No.:1406200000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection
-
Item No.:2531050000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)
-
Item No.:1406210000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)