Eigenschappen
Version | Accessories, Crimping tool for contacts |
Order No. | 9013970000 |
Type | PUNCH DOWN TOOL PDT |
GTIN (EAN) | 4008190887957 |
Qty. | 1 items |
Depth | 37 mm |
Depth (inches) | 1,457 inch |
Height | 29 mm |
Height (inches) | 1,142 inch |
Width | 160 mm |
Width (inches) | 6,299 inch |
Net weight | 136,68 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Incision tool for twisted-pair cable (without blade) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |