Eigenschappen
Version | Photovoltaics, Assembled enclosure, Combiner Box, 1500 V, Surge protection II, WM4C, for wall mounting, Portrait, String Inverter, 6 MPP´s |
Order No. | 8000109858 |
Type | PV 112SXFXCXXV0O1TXPX15PWW |
GTIN (EAN) | 4099986666290 |
Qty. | 1 items |
Depth | 200 mm |
Depth (inches) | 7,874 inch |
Height | 530 mm |
Height (inches) | 20,866 inch |
Width | 430 mm |
Width (inches) | 16,929 inch |
Net weight | 12.005,952 g |
Ambient temperature | -20 °C…45 °C |
Operating temperature | -20ºC to +45ºC |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Earthing | Directly at the VPU |
Rated voltage | 1.500 V |
Surge protection DC side | 1500 V type II with remote contact |
Amount of maximum power points (MPP) | 6 |
Connection DC input cable (+) | WM4C plug-in connector |
Connection DC input cable (-) | WM4C plug-in connector |
Connection type, DC input cable | WM4C plug-in connector |
Functional earth connector |
|
Fuse | Neither fuse cartridge nor holder |
Fuse type | Neither fuse cartridge nor holder |
Number of conduit inlets | 1 |
Number of DC inputs | 12 |
Number of inputs | 12 |
Connection type, DC output cable | WM4C plug-in connector |
DC output cable connection | WM4C plug-in connector |
Number of DC outputs | 12 |
Monitoring function | Non monitored |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2:2020 |
Time interval | 5 years |
Notes | Reference picture |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity Combiner Boxes non monitored](https://mdcop.weidmueller.com/mediadelivery/asset/900_216553) |
Engineering Data | [Thermal Report PV 112SXFXCXXV0O1TXPX15PWW](https://mdcop.weidmueller.com/mediadelivery/asset/900_318649) |
Technical Documentation |
[Electrical Drawing PV 112SXFXCXXV0O1TXPX15PWW](https://mdcop.weidmueller.com/mediadelivery/asset/900_318637)
[Mechanical Drawing PV 112SXFXCXXV0O1TXPX15PWW](https://mdcop.weidmueller.com/mediadelivery/asset/900_318643) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ETIM 10.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |