Properties
Version | Photovoltaics, Assembled enclosure, Combiner Box, 1500 V, Surge protection II, WM4C, for wall mounting, Landscape, String Inverter, 12 MPP's |
Order No. | 8000109860 |
Type | PV 124SXFXCXXV0O1TXPX15LWW |
GTIN (EAN) | 4099986666344 |
Qty. | 1 items |
Depth | 300 mm |
Depth (inches) | 11.811 inch |
Height | 536 mm |
Height (inches) | 21.102 inch |
Width | 747 mm |
Width (inches) | 29.409 inch |
Net weight | 25,000 g |
Ambient temperature | -20ºC to +45ºC |
Operating temperature | -20ºC to +45ºC |
REACH SVHC | / |
Earthing | Directly at the VPU |
Rated voltage | 1,500 V |
Surge protection DC side | 1500 V type II with remote contact |
Amount of maximum power points | 12 |
Connection DC input cable (+) | WM4C plug-in connector |
Connection DC input cable (-) | WM4C plug-in connector |
Connection type, DC input cable | WM4C plug-in connector |
Functional earth connector |
|
Fuse | Neither fuse cartridge nor holder |
Fuse type | Neither fuse cartridge nor holder |
Number of DC inputs | 24 |
Connection type, DC output cable | WM4C plug-in connector |
DC output cable connection | WM4C plug-in connector |
Number of DC outputs | 24 |
Monitoring function | Non monitored |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2:2020 |
Time interval | 5 years |
Rated DC voltage | 1,500 V |
Connection type string | Plug WM4C |
Cover | Hinged door |
Enclosure attachment | Fixing lugs |
Impact resistance | IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Switch disconnector execution | no switch |
Type of mounting | Wall mounting |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2:2020 |
Short-circuit curent ISCPV | 18 A |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2:2020 |
Surge protection DC side | 1500 V type II with remote contact |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |