Properties
Version | Photovoltaics, Plug-in connector |
Order No. | 1303500000 |
Type | PV-STICK- VPE50 |
GTIN (EAN) | 4050118102536 |
Qty. | 50 items |
Net weight | 16.2 g |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Approvals | TÜV Rheinland (IEC 62852) |
Cable type | IEC 62930:2017 |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
Outer cable diameter, max. | 7.6 mm |
Outer cable diameter, min. | 5.4 mm |
Pollution severity | 3 (2 within the sealed area) |
Protection degree |
IP65
IP68 (1 m / 60 min) IP2x open |
Rated current | 30 A |
Rated voltage | 1500 V DC (IEC) |
Time interval | 2 years |
Approval/Certificate/Document of Conformity |
[TÜV_PV_2023_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_189248)
[TÜV PV Stick 2023_DE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_317751) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79473) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1303500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1303500000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1303500000&norm=0) |
Product Change Notification |
[20210127 Technical change to PV - STICK](https://mdcop.weidmueller.com/mediadelivery/asset/900_189321)
[20210127 Technische Änderung zu PV - STICK](https://mdcop.weidmueller.com/mediadelivery/asset/900_189322) |
User Documentation | [Instruction Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_43130) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ETIM 10.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 27-44-01-07 |
ECLASS 10.0 | 27-44-01-07 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ECLASS 15.0 | 22-57-02-92 |
Approvals |   |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2778860000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:2778880000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000115469Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:8000112516Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
Is counterpart of
-
Item No.:2764160000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1500 V
-
Item No.:2764130000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1000 V
-
Item No.:2764150000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, WM4C, 1000 V
-
Item No.:2764110000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1000 V
-
Item No.:2764140000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, WM4C, 1000 V
-
Item No.:2764180000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1500 V
-
Item No.:2683100000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683080000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683090000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683070000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2737440000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2737480000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2866350000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2737600000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2791920000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2683220000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2866340000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2683190000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2791940000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2737620000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C