Properties
Version | Photovoltaics |
Order No. | 8000087024 |
Type | PV SUN COVER 37/30/18 |
GTIN (EAN) | 4064675845171 |
Qty. | 1 items |
Depth | 291 mm |
Depth (inches) | 11.457 inch |
Height | 341 mm |
Height (inches) | 13.425 inch |
Width | 439 mm |
Width (inches) | 17.283 inch |
Net weight | 5,200 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4301 (304) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252896)
[Application notes -- Positions of attachment holes](https://mdcop.weidmueller.com/mediadelivery/asset/900_257094) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000087024) |
Technical Documentation | [Temporary picture for PV Sun Covers](https://mdcop.weidmueller.com/mediadelivery/asset/900_255394) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002498 |
ETIM 8.0 | EC002498 |
ETIM 9.0 | EC002498 |
ETIM 10.0 | EC002498 |
ECLASS 9.0 | 27-37-92-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-37-13-92 |
ECLASS 11.0 | 27-37-13-92 |
ECLASS 12.0 | 27-37-13-92 |
ECLASS 13.0 | 27-37-13-92 |
ECLASS 14.0 | 27-37-13-92 |
ECLASS 15.0 | 27-37-13-92 |
ROHS | Conform |
Accessories
-
Item No.:2737600000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2737610000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2683070000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683090000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683030000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683050000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
Is accessory of
-
Item No.:2683090000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683030000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683050000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683070000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C