Properties
Version | Photovoltaics, X-Connector Cable, 2x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V |
Order No. | 2814280000 |
Type | PVHXW-W-PXXX06W+15 |
GTIN (EAN) | 4064675298960 |
Qty. | 1 items |
Net weight | 115 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
PV cable version |
|
Rated DC voltage | 1,500 V |
Wire cross-section | 6 mm² |
Rated DC voltage | 1,500 V |
Approval/Certificate/Document of Conformity | [CE-Declaration_PV_Y-X_Cables](https://mdcop.weidmueller.com/mediadelivery/asset/900_306922) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ETIM 10.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
ECLASS 15.0 | 27-06-04-02 |
Approvals |  |
ROHS | Conform |
Is accessory of
-
Item No.:2764160000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1500 V
-
Item No.:2755960000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2755990000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1500 V
-
Item No.:2764110000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1000 V
-
Item No.:2764150000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, WM4C, 1000 V
-
Item No.:2755980000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764180000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1500 V
-
Item No.:2764140000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, WM4C, 1000 V
-
Item No.:2755970000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2755950000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764130000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1000 V
-
Item No.:2756000000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1500 V
Counterparts
-
Item No.:2755980000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764140000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, WM4C, 1000 V
-
Item No.:2764130000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1000 V
-
Item No.:2764160000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1500 V
-
Item No.:2755960000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764150000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, WM4C, 1000 V
-
Item No.:2755990000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1500 V
-
Item No.:2755950000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2755970000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764110000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1000 V
-
Item No.:2764180000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1500 V
-
Item No.:2756000000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1500 V
Is counterpart of
-
Item No.:2764150000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, WM4C, 1000 V
-
Item No.:2764110000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1000 V
-
Item No.:2755970000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764180000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1500 V
-
Item No.:2764140000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, WM4C, 1000 V
-
Item No.:2755980000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764130000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1000 V
-
Item No.:2755950000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2756000000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1500 V
-
Item No.:2764160000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1500 V
-
Item No.:2755990000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1500 V
-
Item No.:2755960000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1000 V