Properties
Version | D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 380 V AC, Continuous current: 30 A, Screw connection, Test button available: No |
Order No. | 1219150000 |
Type | PWR173880L |
GTIN (EAN) | 4050118032888 |
Qty. | 10 items |
Depth | 55 mm |
Depth (inches) | 2.165 inch |
Height | 34 mm |
Height (inches) | 1.339 inch |
Width | 50.5 mm |
Width (inches) | 1.988 inch |
Net weight | 118.3 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -25 °C...55 °C |
Humidity | 35...85 % rel. humidity, no condensation |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1320de1d-41b1-4fbd-928a-2e0c6d3f9395 |
Certificate No. (cURus) | E312083 |
Rated control voltage | 380 V AC |
Rated current AC | 6.1 mA |
Power rating | 2.5 VA |
Coil resistance | 62650 Ω ± 10 % |
Coil tolerance | 10 % |
Status indicator | Green LED |
Rated switching voltage | 277 V AC |
Continuous current | 30 A |
Max. switching frequency at rated load | 0.1 Hz |
Min. switching power | 100 mA @ 12 V |
Inrush current | 150 A / 50 ms |
AC switching capacity (resistive), max. | 8300 VA |
DC switching capacity (resistive), max. | 720 W @ 24 V |
Switch-on delay | < 20 ms |
Switch-off delay | < 10 ms |
Contact type | 1 NO contact (AgSnO) |
Rail | TS 35 |
Test button available | No |
Mechanical switch position indicator | No |
Colour | beige |
UL94 flammability rating component |
|
Rated voltage | 250 V |
Pollution severity | 3 |
Surge voltage category | III |
Insulating material group | IIIa |
Clearance and creepage distances for control side - load side | ≥ 5.5 mm |
Dielectric strength for control side - load side | 4 kVeff / 1 min |
Dielectric strength of open contact | 2 kVeff / 1 min |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP10 |
Certificate No. (cURus) | E312083 |
Wire connection method (control side) | Screw connection |
Min. rated connection clamping range (control side) | 0.5 mm² |
Max. rated connection clamping range (control side) | 2.5 mm² |
Min. tightening torque (control side) | 0.5 Nm |
Max. tightening torque (control side) | 1.2 Nm |
Blade size (control side) | Gr. PH2 |
Wire connection method (load side) | Screw connection |
Min. rated connection clamping range (load side) | 0.5 mm² |
Max. rated connection clamping range (load side) | 4 mm² |
Min. tightening torque (load side) | 0.5 Nm |
Max. tightening torque (load side) | 1.2 Nm |
Blade size (load side) | Gr. PH2 |
Wire connection method | Screw connection |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35424) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245569) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1219150000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1219150000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1219150000&norm=0) |
User Documentation | [FL_D-SERIES_PWR1NO_LOAD_GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_306036) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E312083 |