Properties
Version | Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp |
Order No. | 1445070000 |
Type | PZ 10 HEX |
GTIN (EAN) | 4050118250312 |
Qty. | 1 items |
Width | 195 mm |
Width (inches) | 7.677 inch |
Net weight | 528 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (1)Crimping tool |
Conductor cross-section, max. AWG | AWG 8 |
Conductor cross-section, min. AWG | AWG 24 |
Crimping range, max. | 10 mm² |
Crimping range, min. | 0.25 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Hexagonal crimp |
Wire end ferrules cross-section, max. | 10 mm² |
Wire end ferrules cross-section, min. | 0.25 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61794) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1445070000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101186) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Is accessory of
-
Item No.:1542250000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 10 HEX, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Weidmüller
-
Item No.:1542270000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 10 HEX, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Miscellaneous
-
Item No.:1542260000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 10 HEX, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
Spare parts
Individual part of
-
Item No.:1542250000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 10 HEX, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Weidmüller
-
Item No.:1542260000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 10 HEX, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN
-
Item No.:1542270000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 10 HEX, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Miscellaneous