Properties
Version | Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp |
Order No. | 9012600000 |
Type | PZ 16 |
GTIN (EAN) | 4008190035440 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 429.8 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (2)Crimping tool |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 6 |
Conductor cross-section, min. AWG | AWG 10 |
Crimping range, max. | 16 mm² |
Crimping range, min. | 6 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Indent crimp |
Drive | mechanical |
Wire end ferrules cross-section, max. | 16 mm² |
Wire end ferrules cross-section, min. | 6 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66797) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9012600000) |
User Documentation | [manual_PZ16_PZ6/5](https://mdcop.weidmueller.com/mediadelivery/asset/900_314404) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
-
Item No.:9025920000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: Weidmüller
-
Item No.:9025400000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:9006790000Packaging unit:100 PC
Wire-end ferrule, Standard, 17 mm, 12 mm, yellow
-
Item No.:0565700000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, black
-
Item No.:9021140000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, green
-
Item No.:0533500000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, black
-
Item No.:9019220000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, yellow
-
Item No.:9021130000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, green
-
Item No.:9019230000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, yellow
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:9019270000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, blue
-
Item No.:9021170000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, white
-
Item No.:9019260000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, blue
-
Item No.:9021180000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, white
-
Item No.:0565900000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, green
-
Item No.:0566000000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, green
-
Item No.:9021150000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, brown
-
Item No.:9019250000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, red
-
Item No.:0534200000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, Ivory
-
Item No.:9019240000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, red
-
Item No.:0565800000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, Ivory
-
Item No.:9021160000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, brown