Properties
Version | Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp |
Order No. | 9012500000 |
Type | PZ 4 |
GTIN (EAN) | 4008190090920 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 425.6 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (1)Crimping tool |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 12 |
Conductor cross-section, min. AWG | AWG 21 |
Crimping range, max. | 4 mm² |
Crimping range, min. | 0.5 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Trapezoidal crimp |
Drive | mechanical |
Wire end ferrules cross-section, max. | 4 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318091) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9012500000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101204) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
-
Item No.:9004420000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, black
-
Item No.:9004410000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9025970000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9028490000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, blue
-
Item No.:1333100000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9036210000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9028520000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9004560000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9006590000Packaging unit:100 PC
Wire-end ferrule, Standard, 13 mm, 8 mm, black
-
Item No.:9004730000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, grey
-
Item No.:9018590000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, orange
-
Item No.:9028350000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, red
-
Item No.:9026090000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9004440000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
Item No.:9004360000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9006750000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 10 mm, grey
-
Item No.:9021100000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:9019210000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, grey
-
Item No.:9019200000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9005840000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9028370000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, green
-
Item No.:9004320000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9021950000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9005870000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9005820000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9004350000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9028260000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, orange
-
Item No.:9026060000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9019400000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9026070000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9028290000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9019410000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9028300000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9005850000Packaging unit:3000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9204240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 9 mm, Light Blue, white
-
Item No.:0409600000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, white
-
Item No.:9025910000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9019040000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9019050000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9025860000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9019060000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9021040000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9018580000Packaging unit:250 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey
-
Item No.:9004430000Packaging unit:250 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, blue
-
Item No.:9004740000Packaging unit:250 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, blue
-
-
Item No.:0409700000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9025930000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, yellow
-
-
Item No.:9019110000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, red
-
Item No.:9037520000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, blue
-
Item No.:9202880000Packaging unit:100 PC
Wire-end ferrule, Standard, 18 mm, 14.5 mm, blue
-
Item No.:9037300000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, red
-
Item No.:9037490000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, black
-
Item No.:9037290000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9005880000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
-
-
-
-
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:9025410000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: Weidmüller
-
Item No.:9025900000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: Weidmüller
-
Item No.:9026080000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9019420000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9028310000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9025390000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: Weidmueller
-
Item No.:9037200000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
Item No.:9037380000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
Item No.:9037400000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, white
-
Item No.:9037210000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, orange
-
Item No.:9037220000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, orange
-
Item No.:9037390000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, white
-
Item No.:9004900000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, white
-
Item No.:9018510000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
Item No.:9004770000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey
-
Item No.:9018520000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, grey
-
Item No.:9037460000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 22 mm, 18 mm, red
-
Item No.:9037280000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 22 mm, 18 mm, yellow
-
Item No.:9037260000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, yellow
-
Item No.:9037450000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 16 mm, 12 mm, red
-
Item No.:9019180000Packaging unit:500 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, blue
-
Item No.:9019160000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9021080000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9019170000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, blue
-
Item No.:9021070000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9037420000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey
-
Item No.:9037250000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, white
-
-
Item No.:9019120000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
-
Item No.:9005810000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9006670000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 8 mm, blue
-
Item No.:9004760000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 16 mm, 12 mm, red
-
Item No.:9018530000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, yellow
-
Item No.:1076980000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, orange
-
Item No.:9019010000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:0409500000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, orange
-
Item No.:9019000000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, white
Is accessory of
-
Item No.:9028630000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: DIN
-
Item No.:9025800000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: Weidmüller
Spare parts
Individual part of
-
Item No.:9025800000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: Weidmüller
-
Item No.:9028630000Packaging unit:1 PC
Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: DIN