Properties
Version | Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp |
Order No. | 1527230000 |
Type | PZ 6 ROTO L ZERT |
GTIN (EAN) | 4050118332698 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 80 mm |
Height (inches) | 3.15 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 432 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (1)Crimping tool |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 10 |
Conductor cross-section, min. AWG | AWG 26 |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.14 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Trapezoidal crimp |
Drive | mechanical |
Wire end ferrules cross-section, max. | 6 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_326065) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101182) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
-
Item No.:9004280000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9021930000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9018580000Packaging unit:250 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey
-
Item No.:9004430000Packaging unit:250 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, blue
-
Item No.:9004740000Packaging unit:250 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, blue
-
Item No.:9005150000Packaging unit:250 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, grey
-
Item No.:9026030000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Turquoise
-
Item No.:9037470000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, black
-
Item No.:9037290000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9037480000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, black
-
Item No.:9037490000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, black
-
Item No.:9004440000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
Item No.:9025390000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: Weidmueller
-
Item No.:9037550000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 20 mm, 12 mm, yellow
-
Item No.:9037700000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 24 mm, 18 mm, green
-
Item No.:9037320000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 20 mm, 12 mm, black
-
Item No.:9004390000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Turquoise
-
Item No.:9036210000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9426770000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:1333100000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9025700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9004900000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, white
-
Item No.:9037520000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, blue
-
Item No.:9037510000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, blue
-
Item No.:9004590000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9202910000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9004560000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9021050000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, Light Blue
-
Item No.:0462900000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9019030000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, grey
-
Item No.:9019060000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9025910000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9005850000Packaging unit:3000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9202880000Packaging unit:100 PC
Wire-end ferrule, Standard, 18 mm, 14.5 mm, blue
-
Item No.:9021210000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
-
-
-
-
-
-
-
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:9025400000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:9004340000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9037210000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, orange
-
Item No.:9037200000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
Item No.:9004750000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, black
-
Item No.:9004920000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, red
-
Item No.:9019130000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, black
-
Item No.:9019120000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9006710000Packaging unit:100 PC
Wire-end ferrule, Standard, 17 mm, 12 mm, blue
-
Item No.:9025740000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Light Blue
-
Item No.:9021020000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9019220000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, yellow
-
Item No.:0533500000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, black
-
Item No.:9019230000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, yellow
-
Item No.:9005160000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 20 mm, 12 mm, green
-
Item No.:9004930000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 20 mm, 12 mm, black
-
Item No.:9004720000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 20 mm, 12 mm, yellow
-
Item No.:9028260000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, orange
-
Item No.:9026060000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9019160000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9019170000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, blue
-
Item No.:9021090000Packaging unit:500 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, grey
-
Item No.:9005820000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9005830000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9037430000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, grey
-
Item No.:9037620000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, Light Blue
-
Item No.:9026100000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9046230000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9037270000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 16 mm, 12 mm, yellow
-
Item No.:9037450000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 16 mm, 12 mm, red
-
Item No.:9026080000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9028320000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, yellow
-
Item No.:9006590000Packaging unit:100 PC
Wire-end ferrule, Standard, 13 mm, 8 mm, black
-
Item No.:9019200000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9019210000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, grey
-
Item No.:9203630000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, grey
-
Item No.:9028520000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9004310000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9005180000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, grey
-
Item No.:9028240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9037670000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, orange
-
Item No.:9037680000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, orange
-
Item No.:0409500000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, orange
-
Item No.:1076990000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:0690700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
-
Item No.:0409700000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9019110000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, red
-
Item No.:0463000000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
-
-
Item No.:9202820000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, white
-
Item No.:9204240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 9 mm, Light Blue, white
-
Item No.:9202840000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, Light Blue
-
Item No.:9202830000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, grey
-
Item No.:9025960000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white