Properties
Version | Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp |
Order No. | 9014350000 |
Type | PZ 6 ROTO |
GTIN (EAN) | 4008190406615 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 80 mm |
Height (inches) | 3.15 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 423.66 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (1)Crimping tool |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 10 |
Conductor cross-section, min. AWG | AWG 26 |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.14 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Trapezoidal crimp |
Drive | mechanical |
Wire end ferrules cross-section, max. | 6 mm² |
Wire end ferrules cross-section, min. | 0.14 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66796) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9014350000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101182) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
-
Item No.:9025750000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Turquoise
-
Item No.:9037310000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, red
-
Item No.:9037300000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, red
-
Item No.:9037290000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9021140000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, green
-
Item No.:0533500000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, black
-
Item No.:9026090000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9019430000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9021080000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9021090000Packaging unit:500 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, grey
-
Item No.:9019400000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9026060000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9021220000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9021210000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9025780000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9037640000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey
-
Item No.:9037660000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, grey
-
Item No.:9037520000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, blue
-
Item No.:9037650000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, grey
-
Item No.:9037500000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, blue
-
Item No.:9037510000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, blue
-
Item No.:9019040000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9021040000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9021030000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Light Blue
-
Item No.:9019050000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9025860000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:0462900000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9025910000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9021110000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, orange
-
Item No.:9021100000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:9019200000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9019210000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, grey
-
Item No.:1076980000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, orange
-
Item No.:9019000000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, white
-
Item No.:9028340000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, yellow
-
Item No.:9019420000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9028310000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9028320000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, yellow
-
Item No.:9004270000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9021930000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9025950000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, yellow
-
Item No.:0463000000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
-
Item No.:9025960000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9025760000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9021250000Packaging unit:250 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:9036220000Packaging unit:500 PC
Wire-end ferrule, Standard, 13 mm, 10 mm, blue
-
Item No.:9004310000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9004290000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9203630000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, grey
-
-
-
-
-
-
-
-
-
Item No.:9025710000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9006590000Packaging unit:100 PC
Wire-end ferrule, Standard, 13 mm, 8 mm, black
-
Item No.:9004440000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
-
Item No.:9004590000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9202880000Packaging unit:100 PC
Wire-end ferrule, Standard, 18 mm, 14.5 mm, blue
-
Item No.:9037680000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, orange
-
Item No.:9037670000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, orange
-
Item No.:9004720000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 20 mm, 12 mm, yellow
-
Item No.:9004390000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Turquoise
-
Item No.:9004760000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 16 mm, 12 mm, red
-
Item No.:9006670000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 8 mm, blue
-
Item No.:9037560000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 24 mm, 18 mm, yellow
-
Item No.:9037320000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 20 mm, 12 mm, black
-
Item No.:9021240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9005810000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9005860000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9005840000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9037280000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 22 mm, 18 mm, yellow
-
Item No.:9037460000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 22 mm, 18 mm, red
-
Item No.:9037440000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9037260000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, yellow
-
Item No.:9019410000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9028290000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9028300000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9026070000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9021230000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9028280000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, white
-
Item No.:9025920000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: Weidmüller
-
Item No.:9025900000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: Weidmüller
-
Item No.:9025400000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
Item No.:9037630000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, Light Blue
-
Item No.:9037410000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, grey
-
Item No.:9037430000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, grey
-
Item No.:9025720000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9037210000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, orange
-
Item No.:9037220000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, orange
-
Item No.:9004350000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9021960000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9004420000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, black
-
Item No.:9004410000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red