Properties
Version | 10mm², 120mm², Hexagonal crimp |
Order No. | 1500480000 |
Type | PZ PK 10/120 |
GTIN (EAN) | 4050118309089 |
Qty. | 1 items |
Depth | 660 mm |
Depth (inches) | 25.984 inch |
Net weight | 3,800 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Version | Mechanical, without interchangeable inserts |
Crimp cross-section aluminium | 10 … 70 mm² |
Crimping width | 5 mm |
Crimping range, max. | 120 mm² |
Crimping range, min. | 10 mm² |
Crimping type/profile | Hexagonal crimp |
Wire end ferrules cross-section, max. | 120 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101189) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug25 mm²
Is accessory of
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1495390000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°240 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector300 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINAngled compression cable lugs, 90°16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug16 mm²