Properties
Version | Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 3 mm |
Order No. | 0461100000 |
Type | QB 2 WI RA8 IS |
GTIN (EAN) | 4008190034818 |
Qty. | 50 items |
Depth | 19 mm |
Depth (inches) | 0.748 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 3 mm |
Width (inches) | 0.118 inch |
Net weight | 0.79 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | grey |
UL 94 flammability rating | V-2 |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 27 A |
Rated current, multi-pole | 27 A |
Type | Cross-connector |
Pitch in mm (P) | 8 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated voltage | 400 V |
Rated current | 27 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74462) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0461100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0461100000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:9528110000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 2, TS 35
-
Item No.:9503350000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 32, TS 35
-
Item No.:8215900000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:7760059006Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:9509640000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:9503310000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:9802720001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:1518330000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9532450000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9908510001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:1518300000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9532440000Packaging unit:50 PC
SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:9915820001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:1518370000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:0376960000Packaging unit:100 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0225660000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 230 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:8050810000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:0225460000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 115 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:1367400000Packaging unit:25 PC
Fuse terminal, Screw connection, grey, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:1750470000Packaging unit:100 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:0225360000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 48 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:0222860000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:8148930000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32
-
Item No.:8146450000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32
-
Item No.:8148910000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 230 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32