Properties
Version | Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 27.8 mm |
Order No. | 0123600000 |
Type | QL 2 SAK35 |
GTIN (EAN) | 4008190092566 |
Qty. | 20 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 27.8 mm |
Width (inches) | 1.094 inch |
Net weight | 4.848 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 110 A |
Rated current, multi-pole | 99 A |
Type | Cross-connector |
Pitch in mm (P) | 8 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 99 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58779) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0123600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0123600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:0380780000Packaging unit:20 PC
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0608360000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0582460000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0608260000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0380760000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0303560000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0303580000Packaging unit:20 PC
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:1596240000Packaging unit:20 PC
Feed-through terminal block, Screw connection, black, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:0126600000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 1000 V, Number of connections: 2