Özellikler
Version | Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, Width: 13.9 mm |
Order No. | 0194300000 |
Type | QL 2 SAK6N |
GTIN (EAN) | 4008190182854 |
Qty. | 50 adet |
Depth | 1 mm |
Depth (inches) | 0,039 inch |
Height | 6 mm |
Height (inches) | 0,236 inch |
Width | 13,9 mm |
Width (inches) | 0,547 inch |
Net weight | 0,52 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 57 A |
Rated current, multi-pole | 32 A |
Type | Cross-connector |
Pitch in mm (P) | 7,9 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 41 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58844) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0194300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0194300000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Aksesuarlar
aksesuarıdır
-
Ürün No.:9501160000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 2
-
Ürün No.:1017900000Ambalaj birimi:50 adet
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Ürün No.:0193280000Ambalaj birimi:100 adet
Feed-through terminal block, Screw connection, blue, 6 mm², 41 A, 800 V, Number of connections: 2
-
Ürün No.:0497560000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 630 V, Number of connections: 2
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with spring-loaded cable clamp1-tier4 mm²
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks6 mm²
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier6 mm²
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with spring-loaded cable clamp1-tier4 mm²