Özellikler
Version | Tools, Contact Removal Tool |
Order No. | 1866730000 |
Type | REMOVAL TOOL HD |
GTIN (EAN) | 4032248437054 |
Qty. | 1 adet |
Net weight | 35,2 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Contact Removal Tool |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-01-92 |
ECLASS 14.0 | 27-44-01-92 |
ECLASS 15.0 | 27-44-01-92 |
aksesuarıdır
-
Ürün No.:1651620000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Ürün No.:1651560000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Ürün No.:1651640000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Ürün No.:1651670000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Ürün No.:1651650000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Ürün No.:1651690000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Ürün No.:1651710000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Ürün No.:1651580000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Ürün No.:1601750000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Ürün No.:1651550000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Ürün No.:1651630000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Ürün No.:1651610000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Ürün No.:1651570000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Ürün No.:1651660000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Ürün No.:1651520000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Ürün No.:1651680000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Ürün No.:1651530000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Ürün No.:1651600000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Ürün No.:1601760000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Ürün No.:1651700000Ambalaj birimi:100 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
-
Ürün No.:1278420000Ambalaj birimi:100 adet
FO connector, Replacement crimp barrel, IP20
-
Ürün No.:1023330000Ambalaj birimi:1 adet
HDC insert, Female, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6
-
Ürün No.:1023340000Ambalaj birimi:1 adet
HDC insert, Male, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6
-
Ürün No.:1023320000Ambalaj birimi:1 adet
HDC insert, Male, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6
-
Ürün No.:1023310000Ambalaj birimi:1 adet
HDC insert, Female, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6
-
Ürün No.:1651160000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3
-
Ürün No.:1651150000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3
-
Ürün No.:1601720000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Ürün No.:1601740000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Ürün No.:1003160000Ambalaj birimi:1 adet
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Ürün No.:1003170000Ambalaj birimi:1 adet
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Ürün No.:1003200000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Ürün No.:1003210000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Ürün No.:1003180000Ambalaj birimi:1 adet
HDC insert, Female, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Ürün No.:1003190000Ambalaj birimi:1 adet
HDC insert, Male, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Ürün No.:1650590000Ambalaj birimi:1 adet
HDC insert, Male, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Ürün No.:1650570000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Ürün No.:1650580000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Ürün No.:1650600000Ambalaj birimi:1 adet
HDC insert, Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Ürün No.:1650870000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Ürün No.:1650890000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Ürün No.:1651300000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Ürün No.:1651280000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Ürün No.:1650810000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Ürün No.:1650820000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Ürün No.:1651190000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Ürün No.:1651200000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Ürün No.:1092130000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Ürün No.:1651260000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Ürün No.:1651240000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Ürün No.:1023290000Ambalaj birimi:1 adet
HDC insert, Male, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4
-
Ürün No.:1023270000Ambalaj birimi:1 adet
HDC insert, Female, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4
-
Ürün No.:1023040000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Ürün No.:1023050000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Ürün No.:1651210000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Ürün No.:1651220000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Ürün No.:1601730000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6
-
Ürün No.:1601710000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6
-
Ürün No.:1773630000Ambalaj birimi:10 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Pin, Conductor cross-section, max.: 1, turned, Copper alloy
-
Ürün No.:1773640000Ambalaj birimi:10 adet
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Ürün No.:1651170000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4
-
Ürün No.:1651180000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4
-
Ürün No.:1650660000Ambalaj birimi:1 adet
HDC insert, Female, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
-
Ürün No.:1650650000Ambalaj birimi:1 adet
HDC insert, Male, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2