Properties
Order No. | 1002990000 |
Type | REMOVAL TOOL HX |
GTIN (EAN) | 4032248697274 |
Qty. | 1 items |
Net weight | 21 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-01-92 |
ECLASS 14.0 | 27-44-01-92 |
ECLASS 15.0 | 27-44-01-92 |
Is accessory of
-
Item No.:1002940000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1002970000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1002960000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1002950000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1002980000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1002920000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1002930000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1002910000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy