Özellikler
Version | D-SERIES, RC filter, Rated control voltage: 110…230 V AC, Plug-in connection |
Order No. | 7760056014 |
Type | RIM 3 110/230VAC |
GTIN (EAN) | 4032248878109 |
Qty. | 10 adet |
Depth | 28 mm |
Depth (inches) | 1,102 inch |
Height | 8,6 mm |
Height (inches) | 0,339 inch |
Width | 12,4 mm |
Width (inches) | 0,488 inch |
Net weight | 1,7 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E312083 |
Rated control voltage | 110…230 V AC |
Status indicator | No |
Protective circuit | RC element |
RC filter | 4.7 kΩ / 10 nF |
Colour | black |
UL94 flammability rating component |
|
Certificate No. (CSA) | 80107692 |
Certificate No. (cURus) | E312083 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212329) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760056014) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760056014) |
Product Change Notification | [20220120 Technical change to RIM](https://mdcop.weidmueller.com/mediadelivery/asset/900_249896) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ETIM 10.0 | EC002586 |
ECLASS 9.1 | 27-37-10-10 |
ECLASS 10.0 | 27-37-10-10 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ECLASS 15.0 | 27-37-16-92 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E312083 |
aksesuarıdır
-
Ürün No.:7760056094Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056095Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056302Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056301Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056309Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056308Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056320Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: Yes
-
Ürün No.:7760056319Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: Yes
-
Ürün No.:7760056326Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056327Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056186Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056184Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:2765390000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765380000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2575980000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
-
Ürün No.:2576280000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
-
Ürün No.:2576180000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576160000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
-
Ürün No.:7760056334Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056333Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No
-
Ürün No.:1542540000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Ürün No.:1542450000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: No
-
Ürün No.:2765420000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765410000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:1542390000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: No
-
Ürün No.:1542490000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Ürün No.:2765440000Ambalaj birimi:10 adet
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765450000Ambalaj birimi:10 adet
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056188Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056350Ambalaj birimi:10 adet
D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection
-
Ürün No.:7760056365Ambalaj birimi:20 adet
D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN
-
Ürün No.:7760056351Ambalaj birimi:10 adet
D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection
-
Ürün No.:7760056364Ambalaj birimi:20 adet
D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, PUSH IN
-
Ürün No.:7760056190Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056226Ambalaj birimi:10 adet
D-SERIES DRL, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection
-
Ürün No.:7760056225Ambalaj birimi:10 adet
D-SERIES DRL, Relay socket, Number of contacts: 2, CO contact, Continuous current: 10 A, Screw connection
-
Ürün No.:7760056086Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056085Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:2576010000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: No
-
Ürün No.:2576050000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, PUSH IN, Test button available: No
-
Ürün No.:2576060000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576020000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes
-
Ürün No.:2575990000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
-
Ürün No.:2576000000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576040000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576030000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
-
Ürün No.:2576170000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576290000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: No
-
Ürün No.:2576150000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576270000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, PUSH IN, Test button available: No
-
Ürün No.:7760056066Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056067Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:2476930000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Ürün No.:2476860000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection, Test button available: No
-
Ürün No.:2476870000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: No
-
Ürün No.:2476940000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Ürün No.:7760056104Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056103Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056075Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056076Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056345Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: Yes
-
Ürün No.:7760056344Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: Yes
-
Ürün No.:7760056264Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Ürün No.:7760056263Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection
-
Ürün No.:7760056362Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN
-
Ürün No.:7760056363Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, PUSH IN
-
Ürün No.:7760056107Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 10 A, Screw connection
-
Ürün No.:2476800000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Ürün No.:2476790000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Ürün No.:2476730000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: No
-
Ürün No.:2476720000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection, Test button available: No
-
Ürün No.:7760056058Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056057Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 115 V AC, Continuous current: 10 A, Plug-in connection