Özellikler
Version | D-SERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection |
Order No. | 7760056018 |
Type | RIM 3 24/60VUC |
GTIN (EAN) | 4032248878130 |
Qty. | 10 adet |
Depth | 32 mm |
Depth (inches) | 1,26 inch |
Height | 8,6 mm |
Height (inches) | 0,339 inch |
Width | 12,4 mm |
Width (inches) | 0,488 inch |
Net weight | 1,584 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E312083 |
Rated control voltage | 24…60 V UC |
Status indicator | Green LED |
Colour | black |
UL94 flammability rating component |
|
Certificate No. (CSA) | 80107692 |
Certificate No. (cURus) | E312083 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212333) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760056018) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760056018) |
Product Change Notification | [20220120 Technical change to RIM](https://mdcop.weidmueller.com/mediadelivery/asset/900_249896) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ETIM 10.0 | EC002586 |
ECLASS 9.1 | 27-37-10-10 |
ECLASS 10.0 | 27-37-10-10 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ECLASS 15.0 | 27-37-16-92 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E312083 |
aksesuarıdır
-
Ürün No.:7760056077Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056350Ambalaj birimi:10 adet
D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection
-
Ürün No.:7760056365Ambalaj birimi:20 adet
D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN
-
Ürün No.:7760056364Ambalaj birimi:20 adet
D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, PUSH IN
-
Ürün No.:7760056263Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection
-
Ürün No.:7760056107Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 10 A, Screw connection
-
Ürün No.:7760056363Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, PUSH IN
-
Ürün No.:7760056362Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN
-
Ürün No.:7760056264Ambalaj birimi:10 adet
D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Ürün No.:2765160000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765170000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765400000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056079Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056080Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056084Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056083Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:2476710000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: No
-
Ürün No.:2476690000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Screw connection, Test button available: No
-
Ürün No.:2476680000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: No
-
Ürün No.:2476750000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Ürün No.:2476780000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Ürün No.:2476760000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Ürün No.:7760056336Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056337Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765230000Ambalaj birimi:10 adet
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765430000Ambalaj birimi:10 adet
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765220000Ambalaj birimi:10 adet
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056064Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056061Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056065Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056060Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056332Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056330Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No
-
Ürün No.:2576100000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576130000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, PUSH IN, Test button available: No
-
Ürün No.:2576090000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, PUSH IN, Test button available: No
-
Ürün No.:2576140000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, PUSH IN, Test button available: Yes
-
Ürün No.:7760056305Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056307Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056304Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056298Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056300Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056102Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056101Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056098Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056097Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:2476920000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Ürün No.:2476850000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection, Test button available: No
-
Ürün No.:2476830000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 5 A, Screw connection, Test button available: No
-
Ürün No.:2476820000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection, Test button available: No
-
Ürün No.:2476890000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Ürün No.:2476900000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Ürün No.:1542380000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: No
-
Ürün No.:1542480000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Ürün No.:1542460000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Ürün No.:1542360000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: No
-
Ürün No.:7760056311Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056312Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056189Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056088Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056093Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056089Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056092Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:2765110000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765370000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:2765120000Ambalaj birimi:20 adet
D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
-
Ürün No.:7760056187Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection
-
Ürün No.:7760056073Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056069Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056070Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056074Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056341Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: Yes
-
Ürün No.:7760056340Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: Yes
-
Ürün No.:2576110000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No
-
Ürün No.:2576080000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576120000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576070000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
-
Ürün No.:2576260000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: No
-
Ürün No.:2576220000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: No
-
Ürün No.:2576250000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576210000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, PUSH IN, Test button available: Yes
-
Ürün No.:1542410000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection, Test button available: No
-
Ürün No.:1542510000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Ürün No.:1542530000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes
-
Ürün No.:1542430000Ambalaj birimi:10 adet
D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 5 A, Screw connection, Test button available: No
-
Ürün No.:7760056318Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: Yes
-
Ürün No.:7760056183Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056185Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056343Ambalaj birimi:20 adet
D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: Yes
-
Ürün No.:7760056225Ambalaj birimi:10 adet
D-SERIES DRL, Relay socket, Number of contacts: 2, CO contact, Continuous current: 10 A, Screw connection
-
Ürün No.:7760056226Ambalaj birimi:10 adet
D-SERIES DRL, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection
-
Ürün No.:2576200000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, PUSH IN, Test button available: No
-
Ürün No.:2576230000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, PUSH IN, Test button available: Yes
-
Ürün No.:2576240000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 5 A, PUSH IN, Test button available: No
-
Ürün No.:2576190000Ambalaj birimi:10 adet
D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 5 A, PUSH IN, Test button available: Yes
-
Ürün No.:7760056055Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056051Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056052Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V DC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056056Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 48 V AC, Continuous current: 10 A, Plug-in connection
-
Ürün No.:7760056105Ambalaj birimi:20 adet
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 24 V DC, Continuous current: 5 A, Plug-in connection