RJ45C5E S1U DE4N RL

OMNIMATE Data - RJ45 modular jack, PCB plug-in connector, Cat. 5e, SMD solder connection, 90°, top, 6 tabs, No, Plugging cycles: 750, Number of poles: 8, PA 9T, 30...80 µ" Ni / ≥ 30 µ" Au , Tape

Tuotteen tunnus 2562940000

Approvals

Approvals
ROHS
UL File Number Search
Certificat Nº (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Height of lowest version
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

Category
Coplanarity:
Latch option
LED
Mounting onto the PCB
Number of poles
Number of solder pins per pole
Outgoing elbow
Performance-Category
Pitch in inches (P)
Pitch in mm (P)
Plugging cycles
Product family
Shield surface
Shield tabs
Shielding
Shielding material
Side termination, characteristic
Solder eyelet hole diameter (D)
Solder eyelet hole diameter tolerance (D)
Solder pin dimensions
Solder pin length (l)
Solder pin length tolerance
Solder pin length tolerance
Soldering process
Tolerance of solder pin position
Type of connection
Wiring

Electrical properties

Dielectric strength, contact / contact
Dielectric strength, contact / shield
Insulation resistance
Nominal voltage
PoE / PoE+
Rated current
Volume resistance

Standards

Connector standard

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Packing

Packaging
VPE length
VPE width
VPE height
Tape reel diameter ∅ (A)
Surface resistance

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0