RJ45G1 R12D 3.2N4YG/YG RL

OMNIMATE Data - RJ45 transformer jack, PCB plug-in connector, THT/THR solder connection, 90°, bottom, none, Yes, Plugging cycles: 750, Number of poles: 8, PA 9T, 30...80 µ" Ni / ≥ 30 µ" Au , Tape

Item No. 2485370000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Height of lowest version
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

Colour of left LED
Colour of right LED
Forward current
Forward voltage, max.
Forward voltage, min.
Latch option
LED
Mounting onto the PCB
Number of poles
Number of solder pins per pole
Outgoing elbow
Performance-Category
Pitch in inches (P)
Pitch in mm (P)
Plugging cycles
Product family
Shield surface
Shield tabs
Shielding
Shielding material
Side termination, characteristic
Solder pin dimensions
Solder pin length (l)
Soldering process
Tolerance of solder pin position
Transmission rate
Type of connection

Electrical properties

Dielectric strength, contact / contact
Dielectric strength, contact / shield
Insulation resistance
Nominal voltage
Rated current

Standards

Connector standard

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Packing

Packaging
VPE length
VPE width
VPE height
Tape reel diameter ∅ (A)
Surface resistance

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0