RJ45M T1D 3.2E4N TY

Tämä tuote ei ole pian enää saatavana.

Viimeinen tilauspäivä: /Date(1798671600000)/

OMNIMATE Data - RJ45 transformer jack, PCB plug-in connector, THT solder connection, 90°, bottom, 6 tabs, No, Plugging cycles: 750, Number of poles: 8, PA 6T, 30...80 µ" Ni / ≥ 30 µ" Au , Tray (manual assembly)

Tuotteen tunnus 2474160000

Approvals

Approvals
ROHS
UL File Number Search
Certificat Nº (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging
Delivery status
Last order date

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Height of lowest version
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

Latch option
LED
Mounting onto the PCB
Number of poles
Number of solder pins per pole
Outgoing elbow
Performance-Category
Pitch in inches (P)
Pitch in mm (P)
Plugging cycles
Product family
Shield surface
Shield tabs
Shielding
Shielding material
Side termination, characteristic
Solder eyelet hole diameter (D)
Solder eyelet hole diameter tolerance (D)
Solder pin dimensions
Solder pin length (l)
Soldering process
Tolerance of solder pin position
Transmission rate
Type of connection
Wiring

Electrical properties

Dielectric strength, contact / contact
Dielectric strength, contact / shield
Insulation resistance
Nominal voltage
Rated current

Standards

Connector standard

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
Insulation resistance
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Packing

Packaging
VPE length
VPE width
VPE height

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0