Ominaisuudet
Version | Interface, RS, LED, 1-wire, Tension-clamp connection |
Order No. | 1311770000 |
Type | RS 16IO 1W L H Z |
GTIN (EAN) | 4050118114133 |
Qty. | 1 items |
Depth | 72 mm |
Depth (inches) | 2,835 inch |
Height | 87 mm |
Height (inches) | 3,425 inch |
Width | 46 mm |
Width (inches) | 1,811 inch |
Net weight | 114 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
LED status display per channel | green |
Disconnection per channel | No |
Type of test point | No |
Fuse per channel | No |
LED status of the supply voltage | yellow |
Power supply fuse | 3.15 A |
Common pole polarity | No |
Connection (field side) | LM2NZF 5.08mm |
Connection on control side | Plug-in connector in acc. with IEC60603-13 / DIN41651 |
Number of poles (control side) | 20-pole plug |
Wiring system | 1-wire |
Operating voltage | 24 V DC ± 10% |
Max. current per channel | 1 A |
Total operating current | 2 A |
According to | DIN EN 50178 |
Rated insulation voltage | < 50 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0,8 kV |
Insulation test voltage AC | 0,35 kV |
Clamping range, max. | 2,5 mm² |
Clamping range, min. | 0,13 mm² |
Flexible with sleeve, max. | 2,5 mm² |
Flexible with sleeve, min. | 0,5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0,5 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2,5 mm² |
Solid, max. H05(07) V-U | 1,5 mm² |
Solid, min. H05(07) V-U | 0,5 mm² |
Stripping length | 7 mm |
Tightening torque, max. | 0,6 Nm |
Tightening torque, min. | 0,5 Nm |
Type of connection | Tension-clamp connection |
Type of connection | Tension-clamp connection |
Clamping range, min. | 0,13 mm² |
Clamping range, max. | 2,5 mm² |
Solid, min. H05(07) V-U | 0,5 mm² |
Solid, max. H05(07) V-U | 1,5 mm² |
Flexible, min. H05(07) V-K | 0,5 mm² |
Flexible, max. H05(07) V-K | 1,5 mm² |
Flexible with sleeve, max. | 1,5 mm² |
Flexible with sleeve, min. | 0,5 mm² |
Ferrule with plastic collar, max. | 1,5 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 12 |
Tightening torque, min. | 0,5 Nm |
Tightening torque, max. | 0,6 Nm |
Stripping length | 6 mm |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153597)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153606) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_248855) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1311770000) |
Product Change Notification | [20220525 Technical change to RS and RSM](https://mdcop.weidmueller.com/mediadelivery/asset/900_257205) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ETIM 10.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
ECLASS 15.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |