Properties
Version | Interface, RS, 2-wire, Tension-clamp connection |
Order No. | 1308240000 |
Type | RS 4AIO I-M-DP SD Z |
GTIN (EAN) | 4050118110616 |
Qty. | 1 items |
Depth | 81 mm |
Depth (inches) | 3.189 inch |
Height | 109 mm |
Height (inches) | 4.291 inch |
Width | 73 mm |
Width (inches) | 2.874 inch |
Net weight | 184.8 g |
Storage temperature | -40...60 °C |
Operating temperature | -20...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI, 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7b5ffb72-271d-4c73-8b09-bd0aaee3697a |
Operating temperature UL, max. | 25 °C |
Operating temperature UL, min. | 0 °C |
Rated current IN | 0.5 A |
Rated voltage UN | ≤ 25 V AC 50 V DC |
Rated voltage DC UN (supply) | 24 V |
Rated current (supply) | 3 A |
Rated current fuse (supply) | 3.15 A |
LED status display per channel | No |
Disconnection per channel | Yes |
Voltage point of measurement | Yes |
Current-measuring testpoint | Yes |
Type of test point | Diameter: 4 mm |
LED status of the supply voltage | No |
Power supply fuse | 3.15 A |
Common pole polarity | Positive or negative can be selected using jumper |
Connection (field side) | LMNZF 5.08mm |
Connection on control side | D-sub connectors, acc. to IEC 60807 / DIN 41652 |
Connection supply | LMNZF 5.08mm |
Number of poles (control side) | 15-pole plug |
Protective earth connection | Shielding in SUB-D plug-in connector |
Wiring system | 2-wire |
Operating voltage | ≤ 25 V AC / 50 V DC |
Max. current for common pole | 3.15 A |
Max. current per channel | 0.5 A |
According to | DIN EN 50178 |
Rated insulation voltage | <50 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0.8 kV |
Insulation test voltage AC | 0.35 kV |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Tension-clamp connection |
Type of connection | Tension-clamp connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Ferrule with plastic collar, max. | 2.5 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 12 |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.6 Nm |
Stripping length | 6 mm |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153606) |
Product Change Notification | [20220525 Technical change to RS and RSM](https://mdcop.weidmueller.com/mediadelivery/asset/900_257205) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ETIM 10.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
ECLASS 15.0 | 27-14-11-52 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E141197 |