Properties
Version | Pliers |
Order No. | 9046360000 |
Type | RZ 160 |
GTIN (EAN) | 4032248357666 |
Qty. | 1 items |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 127 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | VDE-insulated round-nose pliers with long jaws |
Length of jaws | 45 mm |
Protective insulation, 1000 V | Yes |
Total length | 160 mm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Pliers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52748) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000834 |
ETIM 7.0 | EC000834 |
ETIM 8.0 | EC000834 |
ETIM 9.0 | EC000834 |
ETIM 10.0 | EC000834 |
ECLASS 11.0 | 21-04-38-21 |
ECLASS 12.0 | 21-04-38-21 |
ECLASS 13.0 | 21-04-38-21 |
ECLASS 14.0 | 21-04-38-21 |
ECLASS 15.0 | 21-04-38-21 |
Approvals |  |