Properties
Version | Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10 |
Order No. | 2658550000 |
Type | S-3L-210/10 |
GTIN (EAN) | 4050118671971 |
Qty. | 20 items |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 27.5 mm |
Height (inches) | 1.083 inch |
Width | 210 mm |
Width (inches) | 8.268 inch |
Net weight | 19.95 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Explosion-tested version | No |
Pitch in mm (P) | 17.8 mm |
Number of poles | 12 |
Rated cross-section | 10 mm² |
Rated voltage | 400 V |
Rated current | 63 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165143) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313283) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2658550000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2658550000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2658550000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000215 |
ETIM 8.0 | EC000215 |
ETIM 9.0 | EC000215 |
ETIM 10.0 | EC000215 |
ECLASS 11.0 | 27-37-13-06 |
ECLASS 12.0 | 27-37-13-06 |
ECLASS 13.0 | 27-37-13-06 |
ECLASS 14.0 | 27-37-13-06 |
ECLASS 15.0 | 27-37-13-06 |
Approvals |  |
ROHS | Conform |