Properties
Version | Sensor/Actuator plug-in connector |
Order No. | 1224500000 |
Type | SAI-M23-BE-9-F |
GTIN (EAN) | 4050118008296 |
Qty. | 1 items |
Net weight | 9.7 g |
REACH SVHC | Lead 7439-92-1 |
RoHS Compliance Status | Compliant |
Coding | none |
Connection cross-section, max. | 1.5 mm² |
Connection cross-section, min. | 0.08 mm² |
Contact material | Copper-Zinc alloy |
Contact surface | Gold-plated |
Housing main material | Thermoplastic polyamide PA 6, PBT |
Number of poles | 9 |
Plugging cycles | > 1000 |
Pollution severity | 3 |
Rated current | 8 A |
Rated voltage | 200 V |
Type of connection | Solder cups |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253861) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1224500000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC003557 |
ETIM 8.0 | EC003557 |
ETIM 9.0 | EC003557 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-23 |
ECLASS 11.0 | 27-44-02-23 |
ECLASS 12.0 | 27-44-02-23 |
ECLASS 13.0 | 27-44-02-23 |
ECLASS 14.0 | 27-44-02-23 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E344862 |