Properties
Version | Pressing tool for signal contacts, 4-indent crimp |
Order No. | 1203960000 |
Type | SAI M23 CRIMPING TOOL 2 |
GTIN (EAN) | 4050118000764 |
Qty. | 1 items |
Length | 175 mm |
Length (inches) | 6.89 inch |
Net weight | 478 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7baf363e-d867-435e-844e-c01f32ebf146 |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 13 |
Conductor cross-section, min. AWG | AWG 28 |
Type of contact | Turned contacts |
Crimping type/profile | 4-indent crimp |
Wire end ferrules cross-section, max. | 2.5 mm² |
Wire end ferrules cross-section, min. | 0.14 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
-
Item No.:1170230000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170220000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170240000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170150000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170180000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170170000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170140000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170210000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1995860000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
Is accessory of
-
Item No.:1170260000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170250000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170420000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170410000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170400000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1995820000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170230000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170220000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170240000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170140000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170210000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170150000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170180000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1995860000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170170000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact