Properties
Version | Bolting tool |
Order No. | 1939180000 |
Type | SAI-SCREWTY BOX |
GTIN (EAN) | 4032248615506 |
Qty. | 1 items |
Packaging | Plastic case + form insert |
Net weight | 889.68 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Torque setting, max. | 1.7 Nm |
Torque setting, min. | 0.5 Nm |
Product information |
Included in delivery:
|
Product Change Notification |
[20210319 Technical change to Screwty® torque screwdriver](https://mdcop.weidmueller.com/mediadelivery/asset/900_203154)
[20210319 Technische Änderung zu Screwty® Drehmomentschraubendreher](https://mdcop.weidmueller.com/mediadelivery/asset/900_203155) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ECLASS 15.0 | 21-01-90-90 |
Is accessory of
-
Item No.:9457950030Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 0.3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857680300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857680500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927240150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1952230100Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457910060Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457910500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457914500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 45 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1948690500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1948691000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 10 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:2812670250Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2.5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:1948500300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1948500500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927160650Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8, Number of poles : 4, 6.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927160100Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8, Number of poles : 4, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1925582000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 20 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1937960150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1937960070Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 0.7 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857550300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108680500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108681000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1964311000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, Twin cabling, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812630800Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 8 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1276060500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 5 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1382980300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1283320050Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 0.5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1283321140Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 11.4 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1808972000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 20 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1808971500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 15 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1939370500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108840030Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812700300Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812700100Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1150631000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1150630500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1948670150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1555330300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030200Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1383000300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1880470020Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8, Number of poles : 4, 0.2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906600150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812690200Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 5, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877250150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:1383010150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:1927330150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:2812600250Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1938230500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1108810150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927261000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1824570350Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 3.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9456151000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812640300Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 5, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812640060Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 5, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812640500Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 5, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927210200Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 2 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:9456140250Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 2.5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9456141500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 15 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1867410300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857670050Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 0.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1093241000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1812541500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 15 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812940200Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812840150Packaging unit:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 1.5 m, Connecting line, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906540150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 1.5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1824590300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927230300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1382990150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1073020200Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 2 m, pin, angled - bush straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457852000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 20 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1150610750Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 7.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1150610200Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108711000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108740500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927322000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 20 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1937950060Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1937950650Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 6.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1948510150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2475250300Packaging unit:1 PC
Sensor/actuator line, M8 / M8, Number of poles : 5, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927170300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:2812960500Packaging unit:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 4, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1902180000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1357330000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1357320000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1345530000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1902160000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1902120000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1022960000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1902110000Packaging unit:100 Meter
Sensor/actuator line, One end without connector, Number of poles : 3, Shielded: No, LED: No, Sheath material: PUR/ TPE, Halogen: No
-
Item No.:1902170000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1345520000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1985920000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 8, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1902140000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1357340000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1345540000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1902190000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1412620000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1902130000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1283300235Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 2.35 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906501000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927150200Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Individual parts
-
Item No.:1900100000Packaging unit:1 PC
Cable gland tool adapter for moulded M12 lines
-
Item No.:1862200000Packaging unit:5 PC
Interchangeable blade for cable gland tool
-
Item No.:1900120000Packaging unit:1 PC
Cable gland tool adapter for M12 connectors
-
Item No.:1900110000Packaging unit:1 PC
Cable gland tool adapter for moulded M8 lines