Properties
Version | Built-in plugs, M8, Mounting thread: , Number of poles: 8, Strand / cable length: |
Order No. | 2422140000 |
Type | SAID-M8B-8S-SMT |
GTIN (EAN) | 4050118430035 |
Qty. | 25 items |
Net weight | 2.88 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0ea6d931-f9e9-40a6-89d9-8d67103189d3 |
Coding | M8 = none |
Housings | M8 socket |
Number of poles | 8 |
Shield connection | Yes |
Rated voltage | 30 V |
Rated voltage | 60 V (3-pole) / 30 V (4-,5- and 8-pole) |
Rated current | 1.5 A |
Rated current | 4 A (3-, 4- and 5-pole) / 1.5 A (8-pole) |
Temperature range | -25…95 °C |
Protection degree | IP67 |
Contact surface | Au (Gold) |
LCP | |
Connection thread | M8 |
Tightening torque | M8: 0.5 Nm |
Pollution severity | 3 (2 within the sealed area) |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Lock nut material | Nickel-plated CuZn |
Material of the flange-mounted housing | Nickel-plated CuZn |
Number of poles | 8 |
UL 94 flammability rating | V-0 |
LCP | |
Connection thread | M8 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Number of poles | 8 |
Pin series quantity | 1 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46074) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2422140000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC003557 |
ETIM 8.0 | EC003557 |
ETIM 9.0 | EC003557 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-23 |
ECLASS 11.0 | 27-44-02-23 |
ECLASS 12.0 | 27-44-02-23 |
ECLASS 13.0 | 27-44-02-23 |
ECLASS 14.0 | 27-44-02-23 |
ROHS | Conform |
Accessories
-
Item No.:2424500000Packaging unit:25 PC
Built-in plugs, M8 socket, Mounting height: 10 mm
-
Item No.:2424460000Packaging unit:25 PC
Built-in plugs, M8 socket, Mounting height: 13 mm
-
Item No.:2424430000Packaging unit:25 PC
Built-in plugs, M8 socket, Mounting height: 9 mm
-
Item No.:2424480000Packaging unit:25 PC
Built-in plugs, M8 socket, Mounting height: 6 mm
-
-
PCB Terminals and ConnectorsPCB circular connectors - IP67SignalM8SMT connectionDome and accessoriesAccessories