SAIE-7/8B-3-0.2U-PG13.5

Built-in plugs, 7/8", Female socket, straight, Mounting thread: PG 13.5, Number of poles: 3, Strand / cable length: 0.2 m

Item No. 1292380000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Technical specifications for cable

Colour coding
Core cross-section
Number of poles
Strand / cable length

Technical data customisable plug-in connectors

Cable gland
Coding
Contact material
Contact surface
Housing main material
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Protection degree
Rated current
Temperature range of housing

General data

Basic material
Cable gland
Coding
Conductor O.D.
Connection 1
Connection 2
Connection thread
Contact material
Contact surface
Core cross-section
Housing main material
Mounting thread
Mounting torque
Mounting torque range
Nominal current
Nominal voltage
Number of poles
Plugging cycles
Protection degree
Rated current
Rated impulse voltage
Rated voltage
Rated voltage (UL)
Strand / cable length
Temperature range of housing
Tightening torque

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0