Properties
Version | Built-in plugs, Mounting thread: , Number of poles: |
Order No. | 1950270000 |
Type | SAIE-EW-M20/PG9-SW24-VA |
GTIN (EAN) | 4032248632794 |
Qty. | 1 items |
Net weight | 19 g |
REACH SVHC | / |
Cable glands |
PG 9
M 20 |
Housing main material | Stainless steel, rust-proof |
Cable glands |
PG 9
M 20 |
Conductor O.D. | - |
Housing main material | Stainless steel, rust-proof |
Material | PVC |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181308) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1950270000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1950270000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ROHS | Conform |