SAIE-M12B-8S-F10TL

Built-in plugs, M12, Mounting thread: M 12, Number of poles: 8, Strand / cable length:

Item No. 2421790000

Approvals

ROHS

General ordering data

Utförande
Заказ №
Тип
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

Состояние соответствия RoHS
Исключение из RoHS (если применимо/известно)
REACH SVHC
SCIP

Technical data of PCB plug-in connector

Codage
Housings
Nombre de pôles
Przyłącze ekranu
Type de montage
Wysokość instalacji
Монтажная резьба
Tension nominale
Nominal current
Temperature range
Védelmi osztály
Contact surface
Housing main material
Connection thread
Момент затяжки
Mounting thread
Insulation resistance
Pollution severity
Plugging cycles
Contact material
Lock nut material
Material of the flange-mounted housing

General Info

Number of poles
Основной материал корпуса
Connection thread
Contact material
Contact surface
Type of mounting
Protection degree
Plugging cycles

Material data

Contact material
접점 표면

System parameters

Ciclos de enchufado
Número de polos
Pin series quantity
Resistencia del aislamiento
Tipo de protección

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0