Properties
Version | Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: |
Order No. | 2625940000 |
Type | SAIE-M12BL-0.3VHM16-1.5 |
GTIN (EAN) | 4050118629484 |
Qty. | 1 items |
Net weight | 51 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bd63baef-8092-4596-90c7-5b4daa22710b |
Zinc diecast | |
Coding | L-coded |
Contact material | Cu |
Contact surface | Gold-plated |
Number of poles | 5 |
Protection degree |
IP67
when screwed in |
Rated current | 16 A |
Rated voltage | 63 V |
Temperature range of housing | -40 … +85 ° C |
Zinc diecast | |
Cable length | 0.3 m |
Coding | L-coded |
Conductor O.D. | - |
Connection 1 | M12 |
Connection 2 | Flying wires |
Connection thread | M12 |
Contact material | Cu |
Contact surface | Gold-plated |
Core cross-section | 1.5 mm² |
Mounting thread | M 16 x 1.5 |
Number of poles | 5 |
Protection degree |
IP67
when screwed in |
Rated current | 16 A |
Rated voltage | 63 V |
Temperature range of housing | -40 … +85 ° C |
Type of mounting | Rear panel mounting |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E307231 |